NEMA Combination Starter with Extra Panel Space, Disconnect Type, NEMA 1, 480 Volts (B), Type 3R/4/12 - Enclosure Code "F"
NOTE | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry |
Please Note | Preferred Availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
MOTOR DATA | |
Line Voltage | 460V 60Hz |
STARTER DATA | |
NEMA Size | NEMA 1 |
Enclosure | Type 3R/4/12 - Enclosure Code "F" |
Control Voltage | 120V 60Hz |
DISCONNECT DATA | |
Disconnect Type | Fusible |
Fuse Clips | 30A Class J |
OPTIONS | |
Overload Relay | Eutectic Alloy |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 30 x 20 x 10 in. |
Continuous VA (Transformer Rating) | 130 |
Interposing Relay | No Interposing Relay |