513 NEMA Combination Starter, Circuit Breaker Type

513-CCB-1-4RG-6P-44-90011


Representative Rendering, Not The Actual Product

Available from RCC, NEMA Combination Starter, Circuit Breaker Type, NEMA 2, 480 Volts (B), Type 4/4X - Enclosure Code "C"

Product Details

ASSEMBLY
Current Product Selection Availability (may change based on options selected below)Catalog is preferred availability
Please NotePreferred availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
ASSEMBLY
Factory or User Assembled?Factory Assembled
MOTOR DATA
Line Voltage460V 60Hz
STARTER DATA
NEMA SizeNEMA 2
EnclosureType 4/4X - Enclosure Code "C"
Control Voltage120V 60Hz
CIRCUIT BREAKER DATA
Horsepower Code25 HP (Motor Protection)
Circuit Breaker TypeInstantaneous Trip, Standard
OPTIONS
Overload RelayEutectic Alloy
Full Load AmpsEutectic Overload
Factory Installed Modifications
  • START-STOP Push Button
  • Pilot Lights
  • Transformer, w/2 Prim & 1 Sec Fuse
  • Auxiliary Contact (On Starter OR Disconnect OR Breaker)
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]27 x 10 x 8 in.
Continuous VA (Transformer Rating)80
NC Aux. Contact on starter required for OFF pilot lightNote: One NC contact is supplied and is used for the OFF pilot light.

Specifications

Electrical Ratings

Load Voltage115…575 (V)
Continuous Current Rating45 (A)
Service Limit Current Rating52 (A)
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase- (Hp)
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase25 (Hp)
Maximum Circuit Closing Inrush Current, Peak Including Offset483 (A)

Mechanical Ratings

Mechanical Life10 (Millions of Operations)
Maximum Number of Auxiliary Contacts8
Pick-up Operating Time (Average)27 (ms)
Drop-out Operating Time (Average)1320 (ms)

Construction

Wire size for Power Terminals14…4 (AWG)
Required Torque45 (lb•in)
Type of Power TerminalPressure Terminals

Environment Ratings

Operating PositionVertical
Temperature Range-13…+149°F(-25…+65°C)
Altitude10,000 (feet before derating)
Corrosion-ResistanceAll metal parts are treated for corrosion-resistance

Replacement Parts

Product TypeContactor
Catalog Number500F-COD930
Description500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 2, Open, 115-120V 60Hz, 3 Power Poles, Yes , 45 , 110/120V 50/60 Hz ,
Quantity1
Additional InformationNEMA Contactor and Starter Specification
Product TypeOverload
Catalog Number592-EUTC
DescriptionNEMA Eutectic Alloy Overload Relay, Manual Reset, 62A, N.C. Contact
Quantity1
Product TypeTransformer
Catalog Number1497-BD80
DescriptionControl Circuit Transformer 80 VA,
Quantity1
Additional InformationControl Circuit Transformers (rockwellautomation.com)
Product TypePilot Lights
Catalog Number599-PLC-120R
DescriptionPilot Light, Red, LED, 30mm, Type 4X, 120V
Quantity1
Additional Information30 mm Push Button Specifications Technical Data (rockwellautomation.com)
Product TypePilot Lights
Catalog Number599-PLC-120G
DescriptionPilot Light, Green, LED, 30mm, Type 4X, 120V
Quantity1
Additional Information30 mm Push Button Specifications Technical Data (rockwellautomation.com)