513 NEMA Combination Starter, Circuit Breaker Type

513-DHB-1-4G-47

NEMA Combination Starter, Circuit Breaker Type, NEMA 3, 480 Volts (B), Type 3R, 7 & 9 Bolted - Enclosure Code "H"

Product Details

ASSEMBLY
Current Product Selection Availability (may change based on options selected below)Catalog is configured at order entry
Please NotePreferred availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options)
ASSEMBLY
Factory or User Assembled?Factory Assembled
MOTOR DATA
Line Voltage460V 60Hz
STARTER DATA
NEMA SizeNEMA 3
EnclosureType 3R, 7 & 9 Bolted - Enclosure Code "H"
Control Voltage480V 60Hz
CIRCUIT BREAKER DATA
Horsepower Code50 HP (Motor Protection)
Circuit Breaker TypeInstantaneous Trip, Standard
OPTIONS
Overload RelayEutectic Alloy
Full Load AmpsEutectic Overload
Factory Installed Modifications
  • START-STOP Push Button
  • Pilot Lights
IMPORTANT INFORMATION
Enclosure Size [length x width x depth]Unknown

Specifications

Electrical Ratings

Load Voltage115…575 (V)
Continuous Current Rating90 (A)
Service Limit Current Rating104 (A)
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase- (Hp)
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase50 (Hp)
Maximum Circuit Closing Inrush Current, Peak Including Offset947 (A)

Mechanical Ratings

Mechanical Life5 (Millions of Operations)
Maximum Number of Auxiliary Contacts8
Pick-up Operating Time (Average)37 (ms)
Drop-out Operating Time (Average)20 (ms)

Construction

Wire size for Power Terminals8…1/0 (AWG)
Required Torque150 (lb•in)
Type of Power TerminalPressure Terminals

Environment Ratings

Operating PositionVertical
Temperature Range-13…+149°F(-25…+65°C)
Altitude10,000 (feet before derating)
Corrosion-ResistanceAll metal parts are treated for corrosion-resistance

Replacement Parts

Product TypeContactor
Catalog Number500F-DOD930
Description500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 3, Open, 115-120V 60Hz, 3 Power Poles, Yes , 90 , 110/120V 50/60 Hz ,
Quantity1
Additional InformationNEMA Contactor and Starter Specification
Product TypeOverload
Catalog Number592-EUTD
DescriptionNEMA Eutectic Alloy Overload Relay, Manual Reset, 125A, N.C. Contact
Quantity1