NEMA Combination Starter, Circuit Breaker Type, NEMA 0, 240/110/120 VAC - 50/60Hz (AD), Type 1 - Enclosure Code "A"
ASSEMBLY | |
---|---|
Current Product Selection Availability (may change based on options selected below) | Catalog is configured at order entry |
Please Note | Preferred availability options are available in blue below Standard Options are available in black below Engineered-To-Order (ETO) options are available in purple below (Lead-Time Based on Options) |
ASSEMBLY | |
Factory or User Assembled? | Factory Assembled |
MOTOR DATA | |
Line Voltage | 230V 60Hz |
STARTER DATA | |
NEMA Size | NEMA 0 |
Enclosure | Type 1 - Enclosure Code "A" |
Control Voltage | 120V 60Hz |
CIRCUIT BREAKER DATA | |
Horsepower Code | 3 HP (Motor Protection) |
Circuit Breaker Type | Instantaneous Trip, Standard |
OPTIONS | |
Overload Relay | Eutectic Alloy |
Full Load Amps | Eutectic Overload |
Factory Installed Modifications |
|
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | 27 x 10 x 8 in. |
NC Aux. Contact on starter required for OFF pilot light | Note: One NC contact is supplied and is used for the OFF pilot light. |
Load Voltage | 115…575 (V) |
Continuous Current Rating | 18 (A) |
Service Limit Current Rating | 21 (A) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Single-Phase | 2 (Hp) |
Maximum Hp Rating (Non-plugging and non-jogging duty) Three-Phase | 3 (Hp) |
Maximum Circuit Closing Inrush Current, Peak Including Offset | 140 (A) |
Mechanical Life | 10 (Millions of Operations) |
Maximum Number of Auxiliary Contacts | 8 |
Pick-up Operating Time (Average) | 21 (ms) |
Drop-out Operating Time (Average) | 16 (ms) |
Wire size for Power Terminals | 14…10 (AWG) |
Required Torque | 20 (lb•in) |
Type of Power Terminal | Saddle or Wire Clamps |
Operating Position | Vertical |
Temperature Range | -13…+149°F(-25…+65°C) |
Altitude | 10,000 (feet before derating) |
Corrosion-Resistance | All metal parts are treated for corrosion-resistance |
Product Type | Contactor |
---|---|
Catalog Number | 500F-AOD930 |
Description | 500F, 500FC NEMA AC/DC Contactor,Motor Loads,Feed-Through ,SIZE 0, Open, 115-120V 60Hz, 3 Power Poles, Yes , 18 , 110/120V 50/60 Hz , |
Quantity | 1 |
Additional Information | NEMA Contactor and Starter Specification |
Product Type | Overload |
---|---|
Catalog Number | 592-EUTB |
Description | NEMA Eutectic Alloy Overload Relay, Manual Reset, 40A, N.C. Contact |
Quantity | 1 |
Product Type | Pilot Lights |
---|---|
Catalog Number | 599-PLF-240R |
Description | Pilot Light, Red, LED, 30mm, Type 4/12, 240V |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |
Product Type | Pilot Lights |
---|---|
Catalog Number | 599-PLF-120R |
Description | Pilot Light, Red, LED, 30mm, Type 4/12, 120V |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |
Product Type | Pilot Lights |
---|---|
Catalog Number | 599-PLF-240G |
Description | Pilot Light, Green, LED, 30mm, Type 4/12, 240V |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |
Product Type | Pilot Lights |
---|---|
Catalog Number | 599-PLF-120G |
Description | Pilot Light, Green, LED, 30mm, Type 4/12, 120V |
Quantity | 1 |
Additional Information | 30 mm Push Button Specifications Technical Data (rockwellautomation.com) |