520E NEMA 2 Speed Separate Winding Starter ,SIZE 0, Open, 200-208V 60Hz , Constant or Variable Torque , 200-208V 60Hz ,
| MOTOR DATA | |
|---|---|
| Line Voltage | 200V 60Hz |
| Motor Type | Constant or Variable Torque |
| STARTER DATA | |
| NEMA Size | NEMA 0 |
| Enclosure Type | Open |
| Vertically Arranged Starter | No |
| Control Voltage | 200-208V 60Hz |
| OPTIONS | |
| Overload Relay (High Speed) | E100 Solid State |
| Overload Relay (Low Speed) | E100 Solid State |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | Open Style / Unknown |
| Product Type | Spare Part |
|---|---|
| Catalog Number | CB-249 |
| Description | Coil,200/208V 60HZ For Starter Or Contactor |
| Quantity | 2 |