520E NEMA 2 Speed Separate Winding Starter ,SIZE 3, Open, 115-120V 60Hz , Constant or Variable Torque , 115-120V 60Hz ,
| MOTOR DATA | |
|---|---|
| Motor Type | Constant or Variable Torque |
| STARTER DATA | |
| NEMA Size | NEMA 3 |
| Enclosure Type | Open |
| Vertically Arranged Starter | No |
| Control Voltage | 115-120V 60Hz |
| OPTIONS | |
| Overload Relay (High Speed) | E100 Solid State |
| Overload Relay (Low Speed) | E100 Solid State |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | Open Style / Unknown |
| Product Type | Spare Part |
|---|---|
| Catalog Number | CB-236 |
| Description | Coil,120V/60HZ 110V/50HZ For Starter Or Contactor |
| Quantity | 2 |
| Product Type | Spare Part |
|---|---|
| Catalog Number | CD-236 |
| Description | Coil,115/120/110V 60HZ For Starter Or Contactor |
| Quantity | 2 |