520F NEMA 2 Speed Con/Var Torque Starter,SIZE 4, 115-120V 60Hz, , Constant or Variable Torque , Open , 115-120V 60Hz ,
| MOTOR DATA | |
|---|---|
| Motor Type | Constant or Variable Torque |
| STARTER DATA | |
| NEMA Size | NEMA 4 |
| Enclosure Type | Open |
| Vertically Arranged Starter | No |
| Control Voltage | 115-120V 60Hz |
| OPTIONS | |
| Overload Relay (High Speed) | E100 Solid State |
| Overload Relay (Low Speed) | E100 Solid State |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | Open Style / Unknown |