520F NEMA 2 Speed Con/Var Torque Starter,SIZE 2, 115-120V 60Hz, , Constant or Variable Torque , Open , 115-120V 60Hz ,
MOTOR DATA | |
---|---|
Motor Type | Constant or Variable Torque |
STARTER DATA | |
NEMA Size | NEMA 2 |
Enclosure Type | Open |
Vertically Arranged Starter | Yes |
Control Voltage | 115-120V 60Hz |
OPTIONS | |
Overload Relay (High Speed) | E100 Solid State |
Overload Relay (Low Speed) | E100 Solid State |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Open Style / Unknown |