520G NEMA 2 Speed Constant HP Starter ,SIZE 2, Open, 115-120V 60Hz, Eutectic Alloy , Eutectic Alloy , Constant Horsepower , 115-120V 60Hz ,
| MOTOR DATA | |
|---|---|
| Motor Type | Constant Horsepower |
| STARTER DATA | |
| NEMA Size | NEMA 2 |
| Enclosure Type | Open |
| Vertically Arranged Starter | Yes |
| Control Voltage | 115-120V 60Hz |
| OPTIONS | |
| Overload Relay (High Speed) | Eutectic Alloy |
| Overload Relay (Low Speed) | Eutectic Alloy |
| IMPORTANT INFORMATION | |
| Enclosure Size [length x width x depth] | 26-3/4 x 21-1/8 x 10-3/8 |