520E NEMA 2 Speed Separate Winding Starter ,SIZE 0, Open, 115-120V 60Hz , Constant or Variable Torque , 115-120V 60Hz ,
MOTOR DATA | |
---|---|
Motor Type | Constant or Variable Torque |
STARTER DATA | |
NEMA Size | NEMA 0 |
Enclosure Type | Open |
Vertically Arranged Starter | No |
Control Voltage | 115-120V 60Hz |
OPTIONS | |
Overload Relay (High Speed) | E100 Solid State |
Overload Relay (Low Speed) | E100 Solid State |
IMPORTANT INFORMATION | |
Enclosure Size [length x width x depth] | Open Style / Unknown |
Product Type | Spare Part |
---|---|
Catalog Number | CB-236 |
Description | Coil,120V/60HZ 110V/50HZ For Starter Or Contactor |
Quantity | 2 |