592 NEMA Eutectic Alloy Overload Relay, Manual Reset, Open, , 68A, 1 Pole, N.O.-N.C. Contacts
| OVERLOAD RELAY DATA | |
|---|---|
| RelayType | Eutectic Alloy Type - Manual Reset, Panel Mount |
| Max. Continuous Current (A) | 62A |
| Pole Configuration | 1 |
| Enclosure Type | Open |
| Contact Configuration | N.O. - N.C. |
| NOTE | |
| NOTE | No lugs are provided with the overload. Please select them from below Accessory section |