Bulletin 592, E1 Plus Solid State Overload Relay, Automatic / Manual Reset, 120-600 Amps (3 Phase), Mounts to NEMA Contactor,
| OVERLOAD RELAY DATA | |
|---|---|
| Bulletin Number | Bulletin 592 |
| Overload Relay Type | Selectable Trip Class (10, 15, 20, 30), Selectable Auto/Manual-Auto Reset |
| Overload Current Adjustment Range (Amps) | 120-600 Amps (3 Phase) |
| Mounts to Contactor Size | NEMA Contactor Size 6 |