598 Contactor/Starter Replacement Enclosures, Lift Off/Screw Cover, Type 1 Metal, 12 Inches x 10 Inches x 5 Inches
| CONTACTOR/STARTER DATA | |
|---|---|
| Transformer | No Transformer |
| ENCLOSURE DATA | |
| Type | Lift Off/Screw Cover |
| Rating | Type 1 Metal |
| Height | 12 Inches |
| Width | 10 Inches |
| Depth | 5 Inches |
| ACCESSORIES | |
| Mounting Plate | No Mounting Plate is required for this enclosure |