
598 Definite-Purpose General-Purpose Enclosure, 280 mm x 280 mm x 130 mm (11.02 in. x 11.02 in. x 5.12 in.), Solid Cover
| ENCLOSURE SPECIFICATIONS | |
|---|---|
| Enclosure Type | Lift-Off |
| SIZE REQUIREMENTS | |
| Height | 280 mm (11.02 in.) |
| Width | 280 mm (11.02 in.) |
| Depth | 130 mm (5.12 in.) |
| Cover | Solid Cover |
| INFORMATION | |
| Recommended Tightening Torque | 1.2 ... 1.7 Nm (11 ... 15 lb-in.) |