598 Contactor/Starter Replacement Enclosures, Hinge, 3R/4/12, 31 Inches x 10 Inches x 10 Inches
| CONTACTOR/STARTER DATA | |
|---|---|
| Contactors/Starters | Bulletin 1494G NEMA Enclosed Disconnect Safety Switches |
| ENCLOSURE DATA | |
| Type | Hinge |
| Rating | 3R/4/12 |
| Height | 31 Inches |
| Width | 10 Inches |
| Depth | 10 Inches |