
598 Definite-Purpose General-Purpose Enclosure, 560 mm x 380 mm x 180 mm (22.05 in. x 14.96 in. x 7.09 in.), Solid Cover
| ENCLOSURE SPECIFICATIONS | |
|---|---|
| Enclosure Type | Hinged |
| SIZE REQUIREMENTS | |
| Height | 560 mm (22.05 in.) |
| Width | 380 mm (14.96 in.) |
| Depth | 180 mm (7.09 in.) |
| Cover | Solid Cover |
| INFORMATION | |
| Recommended Tightening Torque | 1.2 ... 1.7 Nm (11 ... 15 lb-in.) |