598 Definite-Purpose General-Purpose Enclosure, 382 mm x 192 mm x 180 mm (15.04 in. x 7.56 in. x 7.09 in.), Clear Cover
| ENCLOSURE SPECIFICATIONS | |
|---|---|
| Enclosure Type | Hinged |
| SIZE REQUIREMENTS | |
| Height | 382 mm (15.04 in.) |
| Width | 190 mm (7.48 in.) |
| Depth | 180 mm (7.09 in.) |
| Cover | Clear Cover |
| INFORMATION | |
| Recommended Tightening Torque | 1.2 ... 1.7 Nm (11 ... 15 lb-in.) |