
600 NEMA Single Phase Manual Starting Switches, Switch with Incandescent Pilot Light , 2-Pole , Toggle Type, "Type 4 Watertight, Cast Aluminum, External Reset, Door Screw Fasteners"
| STARTING SWITCH DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Device Type | Switch with Incandescent Pilot Light |
| Switch Type | Toggle |
| Number of Poles | 2-Pole |
| Voltage | 115V 60Hz |
| Enclosure Type | NEMA Type 4 Watertight Enclosure |