
600 NEMA Single Phase Manual Starting Switches, Switch and "Hand-Off-Auto" Selector Switch (for use on AC only) , 2-Pole , Toggle Type, "Type 4 Watertight, Cast Aluminum, External Reset, Door Screw Fasteners"
| STARTING SWITCH DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Device Type | Switch and "Hand-Off-Auto" Selector Switch (for use on AC only) |
| Switch Type | Toggle |
| Number of Poles | 2-Pole |
| Enclosure Type | NEMA Type 4 Watertight Enclosure |
| FACTORY INSTALLED OPTIONS | |
| Options | No Options |