600 NEMA Single Phase Manual Starting Switches, Switch with Incandescent Pilot Light , 2-Pole , Toggle Type, "Type 7 & 9 Bolted Enclosures"
| STARTING SWITCH DATA | |
|---|---|
| Device Type | Switch with Incandescent Pilot Light |
| Switch Type | Toggle |
| Number of Poles | 2-Pole |
| Voltage | 230V 60Hz |
| Enclosure Type | NEMA Type 7 & 9 Bolted |
| FACTORY INSTALLED OPTIONS | |
| Options | No Options |