
600 NEMA Single Phase Manual Starting Switches, Switch with Neon Pilot Light , 2-Pole , Key Type, "Open Type Without Enclosure"
| STARTING SWITCH DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Device Type | Switch with Neon Pilot Light |
| Switch Type | Key |
| Number of Poles | 2-Pole |
| Enclosure Type | Open |