
600 NEMA Single Phase Manual Starting Switches, Switch with Neon Light and "Hand-Off-Auto" Selector Switch (115 or 230V, AC only) , 2-Pole , Toggle Type, "Type 1 General Purpose Enclosure, Flush Mounting, with Stainless Steel Flush Plate "
| STARTING SWITCH DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| Device Type | Switch with Neon Light and "Hand-Off-Auto" Selector Switch (115 or 230V, AC only) |
| Switch Type | Toggle |
| Number of Poles | 2-Pole |
| Enclosure Type | NEMA Type 1 General Purpose Enclosure, Flush Mounting, with Stainless Steel Flush Plate |