
Manual Starting Switch, Push Button, DC, NEMA 0, NEMA Type 1 General Purpose Enclosure, Surface Mounting
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| MOTOR DATA | |
| Phases | DC |
| STARTING SWITCH DATA | |
| NEMA Size | NEMA 0 |
| Switch Type | Bulletin 609- Manual Starting Switches |
| Operator Type | Push Button |
| Enclosure Type | NEMA Type 1 General Purpose Enclosure, Surface Mounting |