
Manual Starting Switch with Undervoltage Protection, NEMA 0, 115-120V 60Hz, "Type 3R/4/12, Rainproof, Dusttight Industrial Use Enclosure"
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| MOTOR DATA | |
| Phases | Three Phase |
| MANUAL STARTING SWITCH DATA | |
| NEMA Size | NEMA 0 |
| Operator Type | Push Button |
| Enclosure Type | NEMA Type 12 - IP54 |
| Control Type | Separate Control |
| Control Voltage | 115-120V 60Hz |