
Manual Starting Switch with Undervoltage Protection, NEMA 0, 460-480V 60Hz, "Open Type Without Enclosure"
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| MOTOR DATA | |
| Line Voltage | 480V 60Hz |
| Phases | Three Phase |
| Horsepower | 5 HP |
| MANUAL STARTING SWITCH DATA | |
| NEMA Size | NEMA 0 |
| Operator Type | Push Button |
| Enclosure Type | Open |
| Control Type | Common Control |
| Control Voltage | 460-480V 60Hz |