
Manual Starting Switch with Undervoltage Protection, NEMA 1, 230-240V 60Hz, "Type 4/4X Watertight, Corrosion-Resistant Enclosures Stainless Steel"
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| MOTOR DATA | |
| Line Voltage | 240V 60Hz |
| Phases | Three Phase |
| Horsepower | 7.5 HP |
| MANUAL STARTING SWITCH DATA | |
| NEMA Size | NEMA 1 |
| Operator Type | Push Button |
| Enclosure Type | NEMA Type 4X Fiberglass-Reinforced Polyester |
| Control Type | Common Control |
| Control Voltage | 230-240V 60Hz |