
Manual Reversing Switch, Toggle Lever, 3 Phase, NEMA 1, Open Type Without Enclosure
| SYSTEM VOLTAGE DATA | |
|---|---|
| Hazardous Location Product Required? | No |
| MOTOR DATA | |
| Phases | Three Phase |
| STARTING SWITCH DATA | |
| NEMA Size | NEMA 1 |
| Switch Type | Bulletin 609RS- Manual Reversing Switches |
| Operator Type | Toggle Lever |
| Enclosure Type | Open |