6181X Integrated Display Computer and Box PC or Thin Client,Hazardous Location/Extreme PC ,Box PC (No Display)No Display ,Wall Mount (Book Mount with Accessory) ,No Touch,No Display ,24V DC Isolated, No UPS ,Fanless ,1x PCIe or 1x PCI (1x PCIe in production model, or 1x PCI with 6189X-PCIRISER accessory installed) ,Intel i3 -1115GRE, 2.2GHz, Dual Core ,16 GB DDR4 ,256GB MLC SSD 2.5" ,Windows 10 IoT Enterprise 2021 LTSC ,No TPM ,1 PCIe x 1 installed ,No Additional Software ,Standard Warranty ,Standard AB Bezel ,None
| NOTE | |
|---|---|
| Please Note | Preferred Availability options are available in blue below Standard Options are available in black below |
| PRODUCT FAMILY | |
| Product Type | 6181X Box Computer |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order(CTO) |
| DATA | |
| Screen Size | Box PC (No Display) |
| Bezel Type | No Display |
| Mount Type | Wall Mount (Book Mount with Accessory) |
| Touch Type | No Touch |
| Resolution | No Display |
| Power Input | 24V DC Isolated, No UPS |
| Fan/Fanless | Fanless |
| System Configuration | 1x PCIe or 1x PCI (1x PCIe in production model, or 1x PCI with 6189X-PCIRISER accessory installed) |
| CPU Class | Intel i3 -1115GRE, 2.2GHz, Dual Core |
| RAM | 16 GB DDR4 |
| OS Storage Type/Expansion | 256GB MLC SSD 2.5" |
| Operating System | Windows 10 IoT Enterprise 2021 LTSC |
| TPM (Trusted Platform Module) | No TPM |
| Riser Card Type | 1 PCIe x 1 installed |
| Software | No Additional Software |
| Warranty | Standard Warranty |
| Branding | Standard AB Bezel |
| Conformal Coat | None |