6181X Integrated Display Computer and Box PC or Thin Client,Hazardous Location/Extreme PC ,Box PC (No Display)No Display ,Wall Mount (Book Mount with Accessory) ,No Touch,No Display ,24V DC Isolated, No UPS ,Fanless ,1x PCIe or 1x PCI (1x PCIe in production model, or 1x PCI with 6189X-PCIRISER accessory installed) ,Intel i3 -1115GRE, 2.2GHz, Dual Core ,16 GB DDR4 ,None ,No Operating System ,TPM (HW TPM Chip) ,1 PCIe x 1 installed ,No Additional Software ,Standard Warranty ,Standard AB Bezel ,None
NOTE | |
---|---|
Please Note | Preferred Availability options are available in blue below Standard Options are available in black below |
PRODUCT FAMILY | |
Product Type | 6181X Box Thin Clients |
DATA | |
Screen Size | Box PC (No Display) |
Bezel Type | No Display |
Mount Type | Wall Mount (Book Mount with Accessory) |
Touch Type | No Touch |
Resolution | No Display |
Power Input | 24V DC Isolated, No UPS |
Fan/Fanless | Fanless |
System Configuration | 1x PCIe or 1x PCI (1x PCIe in production model, or 1x PCI with 6189X-PCIRISER accessory installed) |
CPU Class | Intel i3 -1115GRE, 2.2GHz, Dual Core |
RAM | 16 GB DDR4 |
OS Storage Type/Expansion | None |
Operating System | No Operating System |
TPM (Trusted Platform Module) | TPM (HW TPM Chip) |
Riser Card Type | 1 PCIe x 1 installed |
Software | No Additional Software |
Warranty | Standard Warranty |
Branding | Standard AB Bezel |
Conformal Coat | None |