6300B, AB0, Din Rail Mount, Atom x5-E3930, 4GB, 480GB M.2 SSD, fTPM (BIOS), Windows 10 IoT Enterprise LTSC 2019,
| FAMILY | |
|---|---|
| Bulletin Number | 6300B |
| Family Type | AB0 |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order (CTO) |
| COMPUTER CONFIGURATION | |
| Mount Type | Din Rail Mount |
| Processor Class | Atom x5-E3930 |
| Random Access Memory (RAM) | 4GB |
| Storage (M.2 SSD) | 480GB M.2 SSD |
| TPM | fTPM (BIOS) |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |