6300B, AB0, Din Rail Mount, Atom x7-E3950, 8GB, 120GB M.2 SSD NVMe, fTPM (BIOS), No OS,
| FAMILY | |
|---|---|
| Bulletin Number | 6300B |
| Family Type | AB0 |
| CONFIGURATION | |
| Stocked or CTO | Configured To Order (CTO) |
| NOTE | Configure to Order(CTO) products are not stocked, therefore they are non-cancellable and non returnable |
| COMPUTER CONFIGURATION | |
| Mount Type | Din Rail Mount |
| Processor Class | Atom x7-E3950 |
| Random Access Memory (RAM) | 8GB |
| Storage (M.2 SSD) | 120GB M.2 SSD NVMe |
| TPM | fTPM (BIOS) |
| Operating System | No OS |