6300B-BMADNA-AB7AW19FNNNNN-NN1S
6300B - Box PC, Book Mount, 24 VDC isolated, Fanless, No expansion, Intel Atom x7, 4GB RAM, M.2 2242 60GB, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard Warranty, Standard Branding,
| FAMILY | |
|---|---|
| Product Bulletin | 6300 |
| ProductType ID | B - Box PC |
| Family | 6300B-xxA |
| COMPUTER CONFIGURATION | |
| Form Factor | Book Mount |
| Power | 24 VDC isolated |
| Fan Selection | Fanless |
| System Config | No expansion |
| Processor Class | Intel Atom x7 |
| Random Access Memory (RAM) | 4GB RAM |
| OS Install Location | M.2 2242 60GB |
| PCI Expansion | None |
| Operating System (OS) | Windows 10 IoT LTSC (2019) |
| Trusted Platform Module (TPM) | TPM (BIOs) |
| Com Ports 1 | None |
| Com Ports 2 | None |
| Storage 1 (2.5" SSD) | No storage |
| Storage 2 (2.5" SSD) | No storage |
| Storage 3 (CFast) | No storage |
| Long Distance | None |
| GENERAL REQUIREMENT | |
| Software | Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase |
| Warranty | Standard Warranty |
| Branding | Standard Branding |
| SPECIAL REQUIREMENT | |
| Conformal Coat | None |