6300B-BMBDFH-5CBCW19NDHBNN-NN1S
6300B - Box PC, Book Mount, 24 VDC isolated, Fan, 2 PCIe expansion slot and 1 extractable storage, Intel Core i5, 8GB RAM, 256GB SSD 2.5 SSD1, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard Warranty, Standard Branding,
| FAMILY | |
|---|---|
| Product Bulletin | 6300 |
| ProductType ID | B - Box PC |
| Family | 6300B-xxB |
| COMPUTER CONFIGURATION | |
| Form Factor | Book Mount |
| Power | 24 VDC isolated |
| Fan Selection | Fan |
| System Config | 2 PCIe expansion slot and 1 extractable storage |
| Processor Class | Intel Core i5 |
| Random Access Memory (RAM) | 8GB RAM |
| OS Install Location | 256GB SSD 2.5 SSD1 |
| PCI Expansion | 2 x PCIe x4 |
| Operating System (OS) | Windows 10 IoT LTSC (2019) |
| Trusted Platform Module (TPM) | None |
| Com Ports 1 | 2 USB 2.0 |
| Com Ports 2 | Two Additional DisplayPorts |
| Storage 1 (2.5" SSD) | 256 GB SSD 2.5 TLC |
| Storage 2 (2.5" SSD) | No storage |
| Storage 3 (CFast) | No storage |
| Long Distance | None |
| GENERAL REQUIREMENT | |
| Software | Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase |
| Warranty | Standard Warranty |
| Branding | Standard Branding |
| SPECIAL REQUIREMENT | |
| Conformal Coat | None |