ASEM 6300B Box PC

6300B-BMBDNE-3CBANNNNNNBNN-NN1S

6300B - Box PC, Book Mount, 24 VDC isolated, Fanless, No expansion and no extractable storage, Intel Core i3, 8GB RAM, 256GB SSD 2.5 SSD1, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard Warranty, Standard Branding,

Product Details

FAMILY
Product Bulletin6300
ProductType IDB - Box PC
Family6300B-xxB
COMPUTER CONFIGURATION
Form FactorBook Mount
Power24 VDC isolated
Fan SelectionFanless
System ConfigNo expansion and no extractable storage
Processor ClassIntel Core i3
Random Access Memory (RAM)8GB RAM
OS Install Location256GB SSD 2.5 SSD1
PCI ExpansionNone
Operating System (OS)None
Trusted Platform Module (TPM)None
Com Ports 1None
Com Ports 2None
Storage 1 (2.5" SSD)256 GB SSD 2.5 TLC
Storage 2 (2.5" SSD)No storage
Storage 3 (CFast)No storage
Long DistanceNone
GENERAL REQUIREMENT
SoftwareShips w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase
WarrantyStandard Warranty
BrandingStandard Branding
SPECIAL REQUIREMENT
Conformal CoatNone