
6300B-EW1 Box PC, 24VDC, SL - No communication and no expansion slot, No riser, No wireless, Atom x-6425E, 16GB, 256GB M.2 SSD NVMe, No 2.5" SSD, No CFast, fTPM (BIOS), No NOVRAM, No Comm1 Ports, No Comm2 Ports, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2 SSD, No Software, No Software, No Software
| Family | |
|---|---|
| Bulletin Number | 6300B |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Power | 24VDC |
| System Configuration | SL - No communication and no expansion slot |
| PCI Expansion | No riser |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 16GB |
| Storage 1 (M.2 SSD) | 256GB M.2 SSD NVMe |
| Storage 2 (2.5" SSD) | No 2.5" SSD |
| Storage 3 (CFAST) | No CFast |
| TPM | fTPM (BIOS) |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | No Comm2 Ports |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Location | OS Storage M.2 SSD |