
6300B-EW1 Box PC, 24VDC, S0 - No expansion slot, No riser, No wireless, Atom x-6425E, 16GB, 256GB M.2 SSD NVMe, 512GB 2.5" SSD, No CFast, No TPM, No NOVRAM, 1x Ethernet Port+1 USB, No Comm2 Ports, Windows 10 IoT Enterprise LTSC 2021, OS Storage M.2 SSD, No Software, No Software, No Software
| Family | |
|---|---|
| Bulletin Number | 6300B |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Power | 24VDC |
| System Configuration | S0 - No expansion slot |
| PCI Expansion | No riser |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 16GB |
| Storage 1 (M.2 SSD) | 256GB M.2 SSD NVMe |
| Storage 2 (2.5" SSD) | 512GB 2.5" SSD |
| Storage 3 (CFAST) | No CFast |
| TPM | No TPM |
| Additional COM 1 Ports | 1x Ethernet Port+1 USB |
| Additional COM 2 Ports | No Comm2 Ports |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Location | OS Storage M.2 SSD |