
6300B-EW1 Box PC, 24VDC, S1 - 1x PCI/PCIe, 1xPCIe x4, No wireless, Atom x-6425E, 16GB, 1TB M.2 SSD NVMe, 128GB 2.5" SSD, 120GB CFast SATA III, dTPM (Module), No NOVRAM, 2x USB, 1x Ethernet Port, Windows 10 IoT Enterprise LTSC 2021, OS Storage CFast, No Software, No Software, No Software
| Family | |
|---|---|
| Bulletin Number | 6300B |
| Family | EW1 |
| Configuration | |
| Stocked or CTO | Stocked |
| Computer Configuration | |
| Power | 24VDC |
| System Configuration | S1 - 1x PCI/PCIe |
| PCI Expansion | 1xPCIe x4 |
| Processor Class | Atom x-6425E |
| Random Access Memory (RAM) | 16GB |
| Storage 1 (M.2 SSD) | 1TB M.2 SSD NVMe |
| Storage 2 (2.5" SSD) | 128GB 2.5" SSD |
| Storage 3 (CFAST) | 120GB CFast SATA III |
| TPM | dTPM (Module) |
| Additional COM 1 Ports | 2x USB |
| Additional COM 2 Ports | 1x Ethernet Port |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| Operating System Install Location | OS Storage CFast |