
6300B, JB1, Book Mounting, 24VDC (ATX onboard), 2 DisplayPort, Celeron 6305E Embedded, 8GB, 256 GB M.2 SSD NVMe, fTPM (BIOS), None, Windows 10 IoT Enterprise LTSC 2021, No Software, No Software, No Software, No Conf Coating / no custom
| FAMILY | |
|---|---|
| Bulletin Number | 6300B |
| Family Type | JB1 |
| CONFiGURATION | |
| Stocked or CTO | Stocked |
| COMPUTER CONFIGURATION | |
| Mount Type | Book Mounting |
| Power | 24VDC (ATX onboard) |
| System Configuration | 2 DisplayPort |
| Processor Class | Celeron 6305E Embedded |
| RAM | 8GB |
| Storage (M.2 SSD) | 256 GB M.2 SSD NVMe |
| TPM | fTPM (BIOS) |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |