ASEM 6300B Box PC

6300B-PBCDNB-7DDBW19NNNDNN-NN1S


Representative Rendering, Not The Actual Product

6300B - Box PC, Wall Mount, 24 VDC isolated, Fanless, 1 PCI/PCIe, Intel Core i7, 16 GB RAM, 1TB SSD 2.5 SSD1, Ships w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase, Standard Warranty, Standard Branding,

Product Details

FAMILY
Product Bulletin6300
ProductType IDB - Box PC
Family6300B-xxC
COMPUTER CONFIGURATION
Form FactorWall Mount
Power24 VDC isolated
Fan SelectionFanless
System Config1 PCI/PCIe
Processor ClassIntel Core i7
Random Access Memory (RAM)16 GB RAM
OS Install Location1TB SSD 2.5 SSD1
PCI Expansion1 PCIe x4 slot
Operating System (OS)Windows 10 IoT LTSC (2019)
Trusted Platform Module (TPM)None
Com Ports 1None
Com Ports 2None
Storage 1 (2.5" SSD)1TB SSD 2.5 TLC
Storage 2 (2.5" SSD)No storage
Storage 3 (CFast)No storage
Long DistanceNone
GENERAL REQUIREMENT
SoftwareShips w/ ThinManager-ready BIOS. FT Remote Access Runtime Basic included w/ purchase
WarrantyStandard Warranty
BrandingStandard Branding
SPECIAL REQUIREMENT
Conformal CoatNone

Supporting Documentation and Downloads