6300B, SB0, S0 - No expansion, No riser, Intel i3-7100E, 8GB, D0 - No Extractable Disk, No mSATA SSD, 128GB 2.5" SSD, No 2.5" SSD, No CFast, 2x USB, No Comm2 Ports, No TPM, Windows 10 IoT Enterprise LTSC 2019, OS Storage 2,5" SSD,
| FAMILY | |
|---|---|
| Bulletin Number | 6300B |
| Family Type | SB0 |
| COMPUTER CONFIGURATION | |
| System Configuration | S0 - No expansion |
| Expansion Slot | No riser |
| Processor Class | Intel i3-7100E |
| Random Access Memory (RAM) | 8GB |
| Pre-set Storage | D0 - No Extractable Disk |
| Storage 1 (mSATA SSD) | No mSATA SSD |
| Storage 2 (2,5 SSD) | 128GB 2.5" SSD |
| Storage 3 (2,5 SSD) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| Additional COM 1 Ports | 2x USB |
| Additional COM 2 Ports | No Comm2 Ports |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Location | OS Storage 2,5" SSD |