6300B, SB0, S0 - No expansion, No riser, Intel i3-7100E, 8GB, D0 - No Extractable Disk, No mSATA SSD, 256GB 2.5" SSD, No 2.5" SSD, No CFast, No Comm1 Ports, No Comm2 Ports, No TPM, Windows 10 IoT Enterprise LTSC 2019, OS Storage 2,5" SSD,
| FAMILY | |
|---|---|
| Bulletin Number | 6300B |
| Family Type | SB0 |
| COMPUTER CONFIGURATION | |
| System Configuration | S0 - No expansion |
| Expansion Slot | No riser |
| Processor Class | Intel i3-7100E |
| Random Access Memory (RAM) | 8GB |
| Pre-set Storage | D0 - No Extractable Disk |
| Storage 1 (mSATA SSD) | No mSATA SSD |
| Storage 2 (2,5 SSD) | 256GB 2.5" SSD |
| Storage 3 (2,5 SSD) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | No Comm2 Ports |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Location | OS Storage 2,5" SSD |