6300B, SB0, S0 - No expansion, No riser, Intel i5-7440EQ, 16GB, D0 - No Extractable Disk, 480GB mSATA SSD, No 2.5" SSD, No 2.5" SSD, No CFast, No Comm1 Ports, 2x RVL (RJ45), fTPM (BIOS), Windows 10 IoT Enterprise LTSC 2019, OS Storage mSATA,
| FAMILY | |
|---|---|
| Bulletin Number | 6300B |
| Family Type | SB0 |
| COMPUTER CONFIGURATION | |
| System Configuration | S0 - No expansion |
| Expansion Slot | No riser |
| Processor Class | Intel i5-7440EQ |
| Random Access Memory (RAM) | 16GB |
| Pre-set Storage | D0 - No Extractable Disk |
| Storage 1 (mSATA SSD) | 480GB mSATA SSD |
| Storage 2 (2,5 SSD) | No 2.5" SSD |
| Storage 3 (2,5 SSD) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | 2x RVL (RJ45) |
| TPM | fTPM (BIOS) |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Location | OS Storage mSATA |