6300B, SB0, S0 - No expansion, No riser, Intel i7-7820EQ, 8GB, D0 - No Extractable Disk, 480GB mSATA SSD, No 2.5" SSD, No 2.5" SSD, No CFast, 1x Multist.(DB15) + 1xUSB, No Comm2 Ports, No TPM, No OS, No OS,
| FAMILY | |
|---|---|
| Bulletin Number | 6300B |
| Family Type | SB0 |
| COMPUTER CONFIGURATION | |
| System Configuration | S0 - No expansion |
| Expansion Slot | No riser |
| Processor Class | Intel i7-7820EQ |
| Random Access Memory (RAM) | 8GB |
| Pre-set Storage | D0 - No Extractable Disk |
| Storage 1 (mSATA SSD) | 480GB mSATA SSD |
| Storage 2 (2,5 SSD) | No 2.5" SSD |
| Storage 3 (2,5 SSD) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| Additional COM 1 Ports | 1x Multist.(DB15) + 1xUSB |
| Additional COM 2 Ports | No Comm2 Ports |
| TPM | No TPM |
| Operating System | No OS |
| Operating System Install Location | No OS |