6300B, SB0, S2 - 2 PCI expansion slots, 2x PCIe x4, Intel i3-7100E, 8GB, D1 - 1x Extractable Disk, No mSATA SSD, 256GB 2.5" SSD, No 2.5" SSD, No CFast, 2x USB, No Comm2 Ports, fTPM (BIOS), No OS, No OS,
| FAMILY | |
|---|---|
| Bulletin Number | 6300B |
| Family Type | SB0 |
| COMPUTER CONFIGURATION | |
| System Configuration | S2 - 2 PCI expansion slots |
| Expansion Slot | 2x PCIe x4 |
| Processor Class | Intel i3-7100E |
| Random Access Memory (RAM) | 8GB |
| Pre-set Storage | D1 - 1x Extractable Disk |
| Storage 1 (mSATA SSD) | No mSATA SSD |
| Storage 2 (2,5 SSD) | 256GB 2.5" SSD |
| Storage 3 (2,5 SSD) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| Additional COM 1 Ports | 2x USB |
| Additional COM 2 Ports | No Comm2 Ports |
| TPM | fTPM (BIOS) |
| Operating System | No OS |
| Operating System Install Location | No OS |