6300B, SB0, S2 - 2 PCI expansion slots, 2x PCIe x4, Intel i7-7820EQ, 32GB, D2 - 2x Extractable Disks w/RAID 1, No mSATA SSD, 512GB 2.5" SSD, 512GB 2.5" SSD, 240GB CFast, No Comm1 Ports, 2x DisplayPort, No TPM, Windows 10 IoT Enterprise LTSC 2019, OS Storage 2,5" SSD,
| FAMILY | |
|---|---|
| Bulletin Number | 6300B |
| Family Type | SB0 |
| COMPUTER CONFIGURATION | |
| System Configuration | S2 - 2 PCI expansion slots |
| Expansion Slot | 2x PCIe x4 |
| Processor Class | Intel i7-7820EQ |
| Random Access Memory (RAM) | 32GB |
| Pre-set Storage | D2 - 2x Extractable Disks w/RAID 1 |
| Storage 1 (mSATA SSD) | No mSATA SSD |
| Storage 2 (2,5 SSD) | 512GB 2.5" SSD |
| Storage 3 (2,5 SSD) | 512GB 2.5" SSD |
| Storage 4 (Cfast) | 240GB CFast |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | 2x DisplayPort |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| Operating System Install Location | OS Storage 2,5" SSD |