ASEM 6300B SW0 Box PC Series A,24VDC,S1 - 1x Expansion Slot,1x PCIe x4,Intel Core i3-7100E,4 GB,No mSATA SSD,256GB 2.5'' SSD,No 2.5'' SSD 2,1x Serial DB15+ 1x USB,1x Ethernet Port,No TPM,Win 10 IoT Ent LTSC 2019,OS on 2.5" SSD 1,
| Family | |
|---|---|
| Bulletin | 6300B |
| Product Family | SW0 |
| Computer Configuration | |
| Power Input | 24VDC |
| System Configuration | S1 - 1x Expansion Slot |
| PCI Expansion | 1x PCIe x4 |
| Processor Class | Intel Core i3-7100E |
| Random Access Memory (RAM) | 4 GB |
| Storage 1 (mSATA SSD) | No mSATA SSD |
| Storage 2 (2.5" SSD) | 256GB 2.5'' SSD |
| Storage 3 (2.5" SSD) | No 2.5'' SSD 2 |
| Storage 4 (Cfast) | No Cfast SATA III |
| Additional Com 1 Ports | 1x Serial DB15+ 1x USB |
| Additional Com 2 Ports | 1x Ethernet Port |
| TPM | No TPM |
| Operating System | Win 10 IoT Ent LTSC 2019 |
| OS Position Installed | OS on 2.5" SSD 1 |