6300B-SW2ABNN-ABCCNNNANBE-AANNN
ASEM Box PC, 6300B-SW2, 24VDC, S0 - No expansion slot. Standard Interfaces: 4x USB 3.1 Gen2 (10Gbps), 4x Ethernet 2.5Gbps, 1x DisplayPort++, 1x RS232/422/485 (DB9M) isolated, 1x Smart UPS connection, 1x 24V power input, and CFAST slot., No Riser, No wireless, Entry Level (15W), Intel Core i5 w/o ECC – Embedded, 32GB, 480GB M.2 SSD, No 2.5" SSD, No 2.5" SSD, No CFast, Firmware TPM, No NOVRAM, 2x Serial Ports isolated, 2x USB-C, Windows 10 IoT Enterprise LTSC 2021, OS on M.2 SSD, No FT RA, No App Software, No App Software, No FT Optix,
| FAMILY | |
|---|---|
| Product Type | ASEM Box PC |
| Family Type | 6300B-SW2 |
| Standard Interfaces | 4x USB 3.1 Gen2 (10Gbps), 4x Ethernet 2.5Gbps, 1x DisplayPort++, 1x RS232/422/485 (DB9M) isolated, 1x Smart UPS connection, 1x 24V power input, and CFAST slot (not available on D2 System Configuration). Additional add-on interfaces can be added under COMM1 and COMM2 options below. |
| CONFIGURATION | |
| Fulfillment Option | Stocked |
| COMPUTER CONFIGURATION | |
| Power | 24VDC |
| System Configuration | S0 - No expansion slot |
| PCI Expansion | No Riser |
| Radio Options | No wireless |
| Processor Series | Entry Level (15W) |
| Processor Class | Intel Core i5 w/o ECC – Embedded |
| Random Access Memory (RAM) | 32GB |
| Storage 1 (M.2 SSD) | 480GB M.2 SSD |
| Storage 2 (2.5" SSD 1) | No 2.5" SSD |
| Storage 3 (2.5" SSD 2) | No 2.5" SSD |
| Storage 4 (Cfast) | No CFast |
| TPM | Firmware TPM |
| NORAM | No NOVRAM |
| Add-On Interface COMM1 Option | 2x Serial Ports isolated |
| Add-On Interface COMM2 Option | 2x USB-C |
| Operating System | Windows 10 IoT Enterprise LTSC 2021 |
| OS Position | OS on M.2 SSD |
| Remote Assistance Licence | No FT RA |
| Application Software | No App Software |
| Optix Licence | No FT Optix |