ASEM 6300B TW0 Box PC Series A,24V DC,S1 - No Extractable Disk,1x PCIe x16,Intel i5-7500,16 GB,1TB 2.5" SSD,No 2.5" SSD 2,No M.2 SSD,1x Multist.(DB15) + 1x USB,2x DisplayPort,Firmware TPM,Windows 10 IoT Enterprise LTSC 2019,OS on 2.5" SSD 1,
| Family | |
|---|---|
| Bulletin | 6300B |
| Family | TW0 |
| Computer Configuration | |
| Power Input | 24V DC |
| System Configuration | S1 - No Extractable Disk |
| PCI Expansion | 1x PCIe x16 |
| Processor Class | Intel i5-7500 |
| Random Access Memory (RAM) | 16 GB |
| Storage 1 (2.5" SSD) | 1TB 2.5" SSD |
| Storage 2 (2.5" SSD) | No 2.5" SSD 2 |
| Storage 3 (M.2 SSD) | No M.2 SSD |
| Storage 4 (Cfast) | No Cfast SATA III |
| Additional COM 1 Ports | 1x Multist.(DB15) + 1x USB |
| Additional COM 2 Ports | 2x DisplayPort |
| TPM | Firmware TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| OS Position Installed | OS on 2.5" SSD 1 |