ASEM 6300B TW0 Box PC Series A,230V AC,S3 - No Extractable Disk,1x PCIe x16 + 1x PCIe x4 + 1x PCIe x1,Intel i5-7500,4 GB,512GB 2.5" SSD,No 2.5" SSD 2,No M.2 SSD,No Comm1 Ports,No Comm 2 Ports,No TPM,Windows 10 IoT Enterprise LTSC 2019,OS on 2.5" SSD 1,
| Family | |
|---|---|
| Bulletin | 6300B |
| Family | TW0 |
| Computer Configuration | |
| Power Input | 230V AC |
| System Configuration | S3 - No Extractable Disk |
| PCI Expansion | 1x PCIe x16 + 1x PCIe x4 + 1x PCIe x1 |
| Processor Class | Intel i5-7500 |
| Random Access Memory (RAM) | 4 GB |
| Storage 1 (2.5" SSD) | 512GB 2.5" SSD |
| Storage 2 (2.5" SSD) | No 2.5" SSD 2 |
| Storage 3 (M.2 SSD) | No M.2 SSD |
| Storage 4 (Cfast) | No Cfast SATA III |
| Additional COM 1 Ports | No Comm1 Ports |
| Additional COM 2 Ports | No Comm 2 Ports |
| TPM | No TPM |
| Operating System | Windows 10 IoT Enterprise LTSC 2019 |
| OS Position Installed | OS on 2.5" SSD 1 |