6300M Monitor, 10.1 in., Aluminum and Glass TrueFlat Bezel, Panel Mount, Multi-touch, 16:10 1280x800, 24V DC Isolated, Standard Warranty, Standard Branding
| FAMILY | |
|---|---|
| Family | 6300M-xxxA |
| MONITOR CONFIGURATION | |
| ProductType ID | Monitor |
| Screen Size | 10.1" |
| Resolution | 16:10 1280x800 |
| Bezel Type | Aluminum and Glass TrueFlat |
| Touch Type | Multi-touch |
| Power | 24V DC Isolated |
| Long Distance | None |
| Warranty | Standard |
| Branding | Standard Branding |